IESNA:LM-63-2002
[TEST]P1390422
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6D-827-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 6xLight Square PACKAGE 80CRI 2700K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (84) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.68A 321.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]24939.4
TILT=NONE
84 -1 1 38 41 1 1 1.5000 1.0000 0.0000
1.000 1 321.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
92.1 122.7 130.4 138.1 145.8 161.1 176.4 191.8 207.1 230.1 260.8 306.9 391.2 483.3 491.0 483.3 491.0 544.7 751.8 1235.1 1680.0 1948.5 1979.2 1887.1 
1848.8 1342.5 1089.3 935.9 851.5 767.1 682.7 575.3 368.2 168.8 69.0 7.7 0.0 0.0 
92.1 122.7 130.4 145.8 153.4 176.4 191.8 222.5 245.5 291.5 398.9 606.0 912.9 1089.3 1219.7 1396.2 1680.0 2293.7 3758.9 6221.4 9075.2 9727.2 
8737.6 7333.8 6942.5 5577.0 4065.8 2884.4 1986.9 1411.5 1004.9 759.5 360.6 191.8 69.0 7.7 0.0 0.0 
92.1 122.7 130.4 145.8 168.8 191.8 222.5 291.5 444.9 974.3 1848.8 2938.1 3920.0 5009.4 6083.3 7241.7 8637.9 11476.3 18027.6 25883.0 
30248.0 30892.4 29711.0 28521.9 28130.7 27210.1 25484.1 21809.5 15319.6 8676.3 4180.9 1603.3 498.6 253.2 84.4 7.7 0.0 0.0 
92.1 115.1 122.7 145.8 176.4 207.1 268.5 406.6 997.3 2769.3 4871.3 6911.9 9075.2 10632.4 12350.8 14000.1 17107.0 24133.9 33178.4 
41486.4 44194.4 44984.6 45176.3 46158.3 46472.8 46772.0 43043.7 33991.6 25683.5 17851.1 12166.7 3536.5 989.6 283.8 61.4 7.7 0.0 
0.0 
92.1 107.4 122.7 145.8 176.4 214.8 291.5 567.7 1726.0 4487.7 7794.1 10425.3 12511.9 14552.5 17045.7 19807.3 24809.0 35019.5 49288.2 
56522.2 58938.7 59414.3 61339.8 63403.4 63533.8 61278.4 53346.3 42913.3 33209.1 27033.7 17728.4 5492.7 1810.4 383.6 76.7 7.7 0.0 
0.0 
92.1 99.7 115.1 138.1 176.4 214.8 314.5 613.7 2247.7 5684.4 9336.0 11729.4 13800.7 16332.2 19139.9 22599.7 28936.2 40911.1 55778.1 
62897.1 65973.3 67691.6 70867.6 72424.8 72240.7 68535.5 58954.0 46948.4 39453.6 32188.8 19577.2 7679.0 2447.1 375.9 76.7 0.0 
0.0 0.0 
92.1 92.1 107.4 130.4 168.8 207.1 283.8 567.7 1940.8 4848.3 7916.8 10479.0 12373.8 14214.9 16608.4 19469.8 24226.0 34052.9 48037.7 
55624.7 57642.2 58079.5 59652.1 61247.7 61416.5 58754.6 50914.5 41356.0 32664.4 26289.6 17436.9 5715.1 2470.2 514.0 69.0 0.0 0.0 
0.0 
92.1 92.1 107.4 130.4 161.1 199.5 253.2 414.3 1150.7 2830.7 5086.1 7195.7 9128.9 10502.0 11898.2 13486.2 16010.0 22699.4 32787.2 
40742.3 43350.6 43895.2 44094.7 44831.1 45176.3 45214.7 41079.9 33086.4 24747.6 18004.6 12189.7 3920.0 1503.6 375.9 53.7 0.0 0.0 
0.0 
92.1 92.1 107.4 122.7 145.8 176.4 207.1 268.5 437.3 1081.7 2025.2 3137.6 4142.5 5047.7 6075.7 7172.7 8415.4 11330.5 17567.3 26174.5 
30347.7 30861.7 29450.2 28153.7 27747.1 26420.0 24417.8 19884.0 14345.4 8645.6 4426.3 1795.1 598.4 283.8 84.4 0.0 0.0 0.0 
92.1 84.4 99.7 115.1 130.4 145.8 176.4 191.8 222.5 283.8 414.3 667.4 943.6 1097.0 1242.8 1472.9 1810.4 2347.4 3597.8 6528.3 9581.5 10172.2 
8799.0 7211.0 6911.9 5231.8 3797.3 2523.9 1695.4 1288.8 1043.3 828.5 444.9 207.1 61.4 0.0 0.0 0.0 
92.1 84.4 92.1 107.4 122.7 138.1 153.4 168.8 184.1 207.1 237.8 291.5 391.2 483.3 483.3 475.6 498.6 544.7 682.7 1235.1 1933.2 2101.9 1894.8 1657.0 
1603.3 1204.4 981.9 866.9 805.5 774.8 721.1 644.4 467.9 184.1 53.7 0.0 0.0 0.0 
92.1 84.4 92.1 99.7 115.1 130.4 138.1 153.4 153.4 168.8 184.1 207.1 222.5 268.5 283.8 276.2 245.5 237.8 245.5 253.2 260.8 291.5 337.5 375.9 375.9 437.3 
483.3 514.0 537.0 529.3 521.6 460.3 391.2 222.5 53.7 0.0 0.0 0.0 
92.1 76.7 84.4 92.1 99.7 107.4 115.1 115.1 115.1 122.7 122.7 130.4 138.1 138.1 138.1 145.8 145.8 153.4 145.8 138.1 138.1 138.1 138.1 138.1 145.8 168.8 
191.8 199.5 207.1 222.5 260.8 299.2 291.5 230.1 84.4 0.0 0.0 0.0 
92.1 76.7 76.7 84.4 84.4 84.4 92.1 92.1 92.1 92.1 92.1 99.7 92.1 92.1 92.1 92.1 92.1 92.1 99.7 99.7 107.4 107.4 107.4 115.1 115.1 130.4 
153.4 168.8 176.4 176.4 161.1 138.1 130.4 107.4 61.4 0.0 0.0 0.0 
92.1 69.0 69.0 69.0 69.0 76.7 69.0 69.0 69.0 69.0 69.0 69.0 69.0 69.0 61.4 61.4 61.4 61.4 61.4 53.7 61.4 69.0 84.4 92.1 92.1 99.7 92.1 76.7 69.0 53.7 46.0 38.4 23.0 7.7 0.0 
0.0 0.0 0.0 
92.1 69.0 61.4 61.4 61.4 61.4 61.4 53.7 53.7 53.7 46.0 46.0 38.4 38.4 30.7 30.7 23.0 30.7 38.4 46.0 38.4 23.0 15.3 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
92.1 69.0 61.4 61.4 53.7 53.7 53.7 46.0 46.0 38.4 30.7 23.0 15.3 15.3 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
92.1 61.4 53.7 53.7 46.0 46.0 46.0 38.4 38.4 23.0 15.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
92.1 61.4 53.7 46.0 38.4 38.4 30.7 30.7 15.3 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
92.1 61.4 46.0 38.4 30.7 30.7 23.0 15.3 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
92.1 53.7 46.0 38.4 30.7 30.7 23.0 15.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
92.1 53.7 46.0 38.4 30.7 23.0 15.3 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
92.1 53.7 46.0 30.7 23.0 15.3 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
92.1 53.7 38.4 30.7 23.0 15.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
92.1 53.7 38.4 30.7 23.0 15.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
92.1 53.7 38.4 30.7 23.0 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
92.1 61.4 46.0 38.4 23.0 15.3 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
92.1 69.0 53.7 46.0 38.4 23.0 15.3 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
92.1 84.4 69.0 61.4 53.7 46.0 38.4 23.0 15.3 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
92.1 99.7 92.1 84.4 76.7 69.0 61.4 53.7 46.0 30.7 23.0 15.3 15.3 7.7 7.7 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
92.1 107.4 99.7 92.1 84.4 76.7 76.7 69.0 53.7 46.0 30.7 30.7 23.0 23.0 15.3 15.3 15.3 7.7 7.7 7.7 7.7 7.7 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.7 7.7 7.7 0.0 
0.0 0.0 
92.1 115.1 107.4 99.7 92.1 92.1 84.4 76.7 69.0 53.7 46.0 38.4 30.7 30.7 23.0 23.0 23.0 15.3 15.3 15.3 15.3 15.3 15.3 7.7 7.7 7.7 7.7 7.7 7.7 7.7 7.7 7.7 7.7 15.3 15.3 
7.7 7.7 0.0 
92.1 122.7 115.1 107.4 107.4 99.7 99.7 99.7 84.4 76.7 61.4 53.7 53.7 46.0 38.4 38.4 30.7 30.7 30.7 30.7 30.7 23.0 23.0 23.0 15.3 15.3 15.3 15.3 15.3 15.3 15.3 23.0 23.0 23.0 
23.0 23.0 23.0 0.0 
92.1 122.7 115.1 115.1 115.1 107.4 107.4 107.4 99.7 92.1 84.4 69.0 61.4 61.4 53.7 53.7 46.0 46.0 46.0 46.0 38.4 30.7 30.7 23.0 23.0 23.0 23.0 23.0 23.0 23.0 23.0 23.0 23.0 23.0 
23.0 23.0 23.0 0.0 
92.1 115.1 107.4 107.4 107.4 107.4 107.4 107.4 107.4 92.1 84.4 76.7 76.7 69.0 69.0 61.4 61.4 61.4 61.4 53.7 53.7 46.0 38.4 30.7 30.7 23.0 23.0 23.0 23.0 23.0 23.0 23.0 23.0 
23.0 23.0 23.0 23.0 0.0 
92.1 115.1 107.4 107.4 99.7 99.7 99.7 92.1 92.1 92.1 84.4 84.4 84.4 76.7 76.7 76.7 76.7 76.7 84.4 92.1 84.4 69.0 61.4 53.7 53.7 46.0 46.0 38.4 38.4 
46.0 38.4 30.7 23.0 23.0 15.3 15.3 15.3 0.0 
92.1 107.4 107.4 99.7 99.7 99.7 99.7 99.7 92.1 92.1 92.1 92.1 92.1 92.1 92.1 99.7 99.7 99.7 99.7 99.7 99.7 107.4 122.7 138.1 145.8 145.8 
130.4 115.1 107.4 92.1 84.4 76.7 69.0 46.0 30.7 15.3 7.7 0.0 
92.1 115.1 107.4 107.4 107.4 107.4 115.1 107.4 107.4 107.4 115.1 115.1 115.1 115.1 115.1 122.7 122.7 130.4 130.4 138.1 138.1 145.8 145.8 153.4 153.4 168.8 
191.8 207.1 207.1 199.5 191.8 176.4 168.8 145.8 92.1 15.3 7.7 0.0 
92.1 115.1 122.7 122.7 122.7 130.4 130.4 138.1 138.1 138.1 145.8 153.4 153.4 153.4 161.1 168.8 176.4 184.1 176.4 168.8 161.1 168.8 168.8 176.4 184.1 214.8 
237.8 245.5 260.8 276.2 314.5 352.9 337.5 276.2 99.7 15.3 0.0 0.0 
92.1 122.7 130.4 130.4 138.1 153.4 161.1 168.8 176.4 191.8 207.1 222.5 245.5 283.8 306.9 291.5 276.2 268.5 268.5 283.8 291.5 322.2 406.6 429.6 437.3 483.3 
514.0 529.3 537.0 514.0 491.0 444.9 368.2 199.5 76.7 7.7 0.0 0.0 
92.1 122.7 130.4 138.1 145.8 161.1 176.4 191.8 207.1 230.1 260.8 306.9 391.2 483.3 491.0 483.3 491.0 544.7 751.8 1235.1 1680.0 1948.5 1979.2 1887.1 
1848.8 1342.5 1089.3 935.9 851.5 767.1 682.7 575.3 368.2 168.8 69.0 7.7 0.0 0.0 
